Occupancy Sensor Power Pack, High Performance, Daylight Harvesting, Bi-level Switching, CE Compliant, Occupancy Sensing Control, Manual Switching, DIN Rail Mount
OPPCE-D0
20A CE Power Pack for Occupancy Sensors, features include Auto ON, Manual ON, Local Switch, Latching Relay; Line Voltage Input: 230VAC +/-10%, 50/60Hz; Low Voltage: Input-24VDC, 2mA, Output-24VDC, 225mA. Housing: DIN Rail Mount, RoHS Compliant, Title 24 Compliant, ASHRAE 90.1 Compliant, Color: Gray
The OPPCE Super Duty Lighting Control Module is CE compliant and designed for extreme load conditions.
Color: Gray
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477672549
Electrical Specifications
Frequency : 50/60Hz
Voltage : 230 VAC
Mechanical Specifications
Neutral Wire Connection : Required
Relay Type : Latching
Product Features
Color : Gray
Product Line : OPPCE
Sensor Type : Power Pack
Standards and Certifications
Title 24 Compliant : Yes
Features & Benefits
- Fail-safe/Return-to-Closed capability
- Power interruption feature guarantees to close the relay; 5 seconds after power restoration, lights will return to current state
- Exclusive self-detect configurable local switch input - momentary or maintained
- Configurable for Auto-ON and Manual-ON occupancy sensor inputs
- Photocell (switching only) ready
- Robust and reliable mechanically held 16A latching relay provides dependability and robust performance for all load types and provides power savings over electrically held relay power packs
- Industry exclusive fail-safe circuitry - in the event of product failure, Return-to-Closed capability causes relay to default to a closed position (ON) for safe operation and alleviates life safety concerns
- Industry exclusive H.I.S. circuit designed to handle high inrush electronic ballast loads
- Factory calibrated zero crossing for extended life of the relay
- Submitted and passed for stringent testing: Tested over 1,500,000 loaded cycles, Passes NEMA 410 testing for electronic ballast current overload at 16A
- Output short circuit protection
- Internal voltage regulated at 24VDC, 175mA
- Optimal installation flexibility
- RoHS Compliant
- CE Compliant
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors