PIR Vacancy Sensor (ManualON/AutoOFF) lighting control, Vandal resistant, Manual 1 Pole Wall Switch. Robust Latching 15A Relay, No-Neutral wire required. Adjustable Service Switch: OFF/AUTO/ON (Keep in AUTO) 120/208/220/230/240/277VA
ODS15-TDW
Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477612354
Electrical Specifications
Frequency : 50/60Hz
Load Rating : Fluorescent: 1800VA @ 120V 4000VA @ 277V - Incandescent: 1800W @ 120V Motor: 1/4 HP @ 120V
Motor : 1/4 HP @ 120V
Neutral Wire Connection : Not Required
Power Consumption : 120V - 120mW; 277V - 280mW
Voltage : 120/230/277 VAC
Wiring : Line-Black, Load-Blue, Ground-Green, No Neutral Required
Environmental Specifications
Operating Temperature : 32° to 122°F (0° to 50°C)
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : 14° to 185°F (-10° to 85°C)
Mechanical Specifications
HVAC Relay : N/A
Mounting Type : Wall Switch
Size : Height 4.06" (103.2mm), Width 1.75" (44.4mm), Depth 1.85" (47.2mm)
Switch Type : Single-Pole
Performance Specifications
Coverage (Sq.Ft.) : 2100.0
Pattern : 180°
Product Features
Adjustment : Self-Adjusting
Application : Small offices,Private Restrooms,Storage areas,Conference rooms,Heavier loads,Lounges,Classrooms
Code Compliance : California Title 24
Color : White
Consumption (mA) : N/A
Device Type : Vacancy Sensor
Grade : Commercial
LED Color : Red
Mounting : Wall Switch
Mounting Height (Ft.) : 4 FT
ON/OFF Configurations : Manual ON/Auto OFF
Photocell : Internal
Power Pack : External Power Pack Not Required
Product Line : ODS15
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Vacancy
Time Adjustment : 30s-20m
Time Delay : 30s-30m
Wallplate : Order Separately
Standards and Certifications
California Title 24 : Yes
Listings : UL/cUL Listed, can be used to comply with Title 24, Part 6 occupancy sensing requirements, complies with FCC Regulations, NYC L48, NOM
Standards and Certifications : UL/cUL
Type
Product Type : Vacancy Sensor
Warranty
Warranty : 5-Year Limited