Loading...

Occupancy Sensor, PIR, Wall Switch, 1600SF, 120-277V, White, USMCA compliant, Decora®

ODS06-INW

DISCONTINUED

Passive Infrared wallbox occupancy sensor lighting control, Single Relay, photocell controlled, Low profile, 180 degree field of view, 1600 sq ft, Adjustable Blinders, Time Delay 30s-30m. 120/277VAC, 60Hz, AutoON/ManualON selectable, CEC Title 24 Compliant, UL Listed, RoHS Compliant, USMCA Compliant, Color: White

The Decora® ODS06 Passive Infrared (PIR) Wall Switch Occupancy Sensor is specifically designed to meet the commercial needs of LED load requirements. Smaller loads such as LEDs can produce high inrush currents that can severely shorten the lifespan of low amperage devices. To resolve this issue, the ODS06 features industry exclusive High Inrush Stability (H.I.S.) circuitry to handle these loads and offer unmatched durability and performance.

Do you have a question about an
occupancy sensor or vacancy sensor?

Contact us to learn more.

Country of Origin : Mexico

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 07847755238

Features & Benefits

  • Fits in standard wallbox and replaces single-pole wall switch. Gangable with other units.
  • Low-profile design eliminates obtrusive appearance. Elegant Decora wallplates complement any interior for sleek aesthetics; uses Decora wallplates and coordinates with Leviton’s popular line of Decora wiring devices.
  • 180° field-of-view provides approximately 1600 square feet (149 square meters) of coverage suitable for small offices, conference rooms, lounges and a variety of commercial areas.
  • Convenient pushbutton provides manual-ON/OFF light switching at any time.
  • Two dual element PIR sensors used to widen detection range.
  • Vandal resistant PIR lens.
  • Horizontal field-of-view may be adjusted between 180° and 180° of arc by using integral blinders located on either side of the lens. No masking tape required.
  • Manual-ON/Auto-OFF mode for installations where manual-ON switching is required but auto-OFF switching is still desired for CA Title 24 energy savings.
  • To comply with CA Title 24, red LED indicator light flashes when sensor detects motion to verify detection is active.
  • Time Delay adjustment for delayed-OFF time settings of 30 seconds (for walking test), 10 minutes, 20 minutes, and 30 minutes. Allows customized adjustments to maximize energy savings.
  • Vacancy confirmation - when the time out expires and the lights turn OFF a 30 second vacancy confirmation exists to turn the lights back ON.
  • Presentation Mode feature for slide or film presentations allows push buttons to turn lights OFF and keep them OFF while the room is occupied.
  • One unit can be used for 120-230-277V lighting. Compatible with LED drivers and electronic and magnetic ballasts.
  • No neutral design is optimal for retrofit applications

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications