Occupancy Sensor, PIR, Wall Switch, 1600SF, 120-277V, Ivory, Decora®
ODS06-IDI
Passive Infrared wallbox occupancy sensor, Single Relay, photocell controlled, Low profile, 180 degree field of view, 1600 sq ft, Adjustable Blinders, Time Delay 30s-30m. 120/277VAC, 60Hz, AutoON/ManualON selectable, CEC Title 24 Compliant, UL Listed, RoHS Compliant, Color: Ivory.
The Decora ODS06 Passive Infrared (PIR) Wall Switch Occupancy Sensor is specifically designed to meet the commercial needs of LED load requirements. Smaller loads such as LEDs can produce high inrush currents that can severely shorten the lifespan of low amperage devices. To resolve this issue, the ODS06 features industry exclusive High Inrush Stability (H.I.S.) circuitry to handle these loads and offer unmatched durability and performance.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: Ivory
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477705285
Electrical Specifications
Frequency : 50/60Hz
Load Rating : Fluorescent: 800VA @ 120V, 1500VA @ 277V - Incandescent: 600W @ 120V Motor: 1/4 HP @ 120V
Neutral Wire Connection : Not Required
Voltage : 120-277 VAC
Wiring : Line-Black, Load-Blue, Ground-Green, No Neutral required
Environmental Specifications
Operating Temperature : 32° to 122°F (0° to 50°C)
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : 14° to 185°F (-10° to 85°C)
Mechanical Specifications
Mounting Type : Wall Switch
Size : Height 4.06"(103.2mm), Width 1.75"(44.4mm), Depth 1.83"(47mm), Install Depth 1.35"(34.4mm), Install Height 2.60"(66.2mm)
Switch Type : Single-Pole
Performance Specifications
Coverage (Sq.Ft.) : 1600
Pattern : 180°
Product Features
Application : Small offices, Conference rooms, Lounges, Classrooms
Color : Ivory
Grade : Commercial
Mounting : Wall Switch
Product Line : ODS06
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Time Delay : 30s-30m
Standards and Certifications
California Title 24 : No
Listings : cULus, can be used to comply with ASHRAE 90.1 and Title 24, Part 6 occupancy sensing requirements, meets FCC regulations, NOM certified
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Fits in standard wallbox and replaces single-pole wall switch. Gangable with other units.
- Low-profile design eliminates obtrusive appearance. Elegant Decora wallplates complement any interior for sleek aesthetics; uses Decora wallplates and coordinates with Leviton’s popular line of Decora wiring devices.
- 180° field-of-view provides approximately 1600 square feet (149 square meters) of coverage suitable for small offices, conference rooms, lounges and a variety of commercial areas.
- Convenient pushbutton provides manual-ON/OFF light switching at any time.
- Two dual element PIR sensors used to widen detection range.
- Vandal resistant PIR lens.
- Horizontal field-of-view may be adjusted between 180° and 180° of arc by using integral blinders located on either side of the lens. No masking tape required.
- Manual-ON/Auto-OFF mode for installations where manual-ON switching is required but auto-OFF switching is still desired for CA Title 24 energy savings.
- To comply with CA Title 24, red LED indicator light flashes when sensor detects motion to verify detection is active.
- Time Delay adjustment for delayed-OFF time settings of 30 seconds (for walking test), 10 minutes,
- 20 minutes, and 30 minutes. Allows customized adjustments to maximize energy savings.
- Vacancy confirmation - when the time out expires and the lights turn OFF a 30 second vacancy confirmation exists to turn the lights back ON.
- Presentation Mode feature for slide or film presentations allows push buttons to turn lights OFF and keep them OFF while the room is occupied.
- One unit can be used for 120-230-277V lighting. Compatible with LED drivers and electronic and magnetic ballasts.
- No neutral design is optimal for retrofit applications