Occupancy Sensor, Multi-Tech, Ceiling Mounted, 2000SF
ODC20-MRW
Documents
Technical Information
-
General Information
UPC : 07847703684
Electrical Specifications
Color : White
Current Consumption : SPDT Secondary Relay
Input Voltage : 24 VDC
Load Rating : Uses Power Pack
Mechanical Specifications
Color : White
Manual Time Adjustment : 8m-100m
Mounting Type : Ceiling Mount
Pattern Degrees : 360
Photo Cell : Ambient Override ON
Standards and Certifications : CUL/US Cert
Performance Specifications
Coverage (Sq.Ft.) : 2000.0
Pattern : 360°
Product Features
Adjustment : Self-Adjusting
Grade : Commercial
Manual Time Adjustment : 8m-100m
Mounting : Ceiling Mount
Photocell : Ambient Override ON
Product Line : ODC20
Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)
Sensor Type : Occupancy
Time Delay : 8m-100m
Standards and Certifications
Listings : CUL/US Cert
Pattern Degrees : 360
Photo Cell : Ambient Override ON
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors