Occupancy Sensor & Switching Relay, Self-Contained, PIR, Ceiling Mounted, 530SF, 277V
ODC0S-I7W
Occupancy Sensor, 8'-10' ceiling mount, self contained. Passive infrared, 360 degree, time adjustment (20s-15m), 277V, CEC Title 20/24 compliant. Color: White
Leviton’s self-contained passive infrared ceiling occupancy sensor is the cost-effective choice for commercial and institutional installations, where installation of the recessed ceiling unit is difficult, inconvenient or costly. Available in 120V, 220V and 277V versions, the ODC0S-I is ideal for storage areas, small bathrooms, copy rooms, mop/sink closets or small spaces without wall switches. The self-contained ceiling sensor does not require an external control unit for power or switching the load on and off. LED Ready.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477881873
Electrical Specifications
Frequency : 60Hz
Load Rating : Incandescent: 1000 Watts, Fluorescent: 2700 VA
Neutral Wire Connection : Required
Power Consumption : 1.89 Watts
Voltage : 277 VAC
Wiring : Line - black, Neutral - white, Load - blue
Environmental Specifications
Operating Temperature : 32° to 122°F (0° to 50°C)
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : 14° to 185°F (-10° to 85°C)
Mechanical Specifications
Mounting Type : Ceiling Mount
Size : Width 4.3" (109.2mm), Height above surface 2.15" (54.6mm)
Performance Specifications
Coverage (Sq.Ft.) : 530
Pattern : 360°
Product Features
Application : Storage Areas,Copy Rooms,Small Bathrooms,Utility Closets,Retrofit,Small Spaces without wall switches
Color : White
Grade : Commercial
Mounting : Ceiling Mount
Product Line : ODC0S
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Title 24 Compliant : Yes
Standards and Certifications
Listings : UL Listed and CSA Certified, can be used to comply with Title 24, Part 6 occupancy sensing requirements, complies with FCC regulations
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited