Photocell, Sector
ODC0P-SW
Photocell, Sector®, Title 24 compliant, ASHRAE 90.1 compliant
The Sector® Photocell (ODC0P-0SW) continuously measures ambient light in a specific area and transmits the data to the rest of the Sector system. The Sector® system adjusts the light fixtures to a constant lighting level, based on lighting levels defined by users. The Photocell measures light from any source in the visible spectrum within a 60º cone.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477432822
Electrical Specifications
Input Current : 10mA
Input Voltage : 34-42VDC, 277VAC
Power Consumption : 1 Watt
Environmental Specifications
Operating Temperature : 32° to 131°F (0° to 40°C)
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : 14° to 185°F (-10° to 85°C)
Mechanical Specifications
Mounting Type : Ceiling Mount
Size : Width 2.51" (6.4cm), Depth 0.99" (2.5cm), Install Depth 0.76" (1.9304cm)
Performance Specifications
Foot Candle Level : selectable 0-100FC or 0-25FC
Product Features
Application : Office Buildings, Schools, Medical Offices, Restaurants, Government Facilities
Color : White
Grade : Commercial
Mounting : Ceiling Mount
Product Line : Sector
Protocol : SectorNet
Sensor Type : Photocell
Standards and Certifications
Listings : IEC61000-4-2
Type
Product Type : Photocell
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Simple, Fast Installation
- Ballasts, occupancy sensors, and control stations connect on a single bus, topology-free, and polarity-free, two conductors
- Compatible with Class 1 and Class 2 Wiring
- Daylight Harvesting
- Digital Technology, Complete Reliability
- Ceiling Mount
- IR Receiver for Sector Handheld Remote
- Remote or Manual Configuration Capability