Occupancy Sensor with Integrated Photocell, Line Voltage, Multi-Tech, Ceiling Mount, 500SF, 120-277V, Extended Range Lens installed, Provolt™
ODC05-MDW
Discontinued Product. Occupancy Sensor with Photocell, Provolt™ Lighting Control, Line Voltage, 8'-12' Ceiling Mount, Multi-Technology, 500 sq ft, Daylighting, Auto-Calibration, 120-277V AC/CA 50/60HZ. UL/CE, RoHS & CEC Title 20/24 compliant. Color: White.
The Leviton Provolt™ Series combine line voltage occupancy sensors and photocells into a self-contained unit. The integrated design alleviates the need for separate power pack and occupancy sensor wiring making it a low-cost, efficient energy solution for new construction and retrofits.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477539972
Electrical Specifications
Current Consumption : 60-30mA
Frequency : 50/60Hz
Load Rating : 120V, 50/60Hz: 8A, Electronic Ballast, 800W/VA, Tungsten, Ballast, 1/4 HP Motor - 230V, 50/60Hz: 6A/6AX, Electronic Ballast, Magnetic Ballast, 1200W/VA, 1/3 HP Motor - 277V, 50/60Hz: 5A, Electronic Ballast, 1200VA, 1/3 HP Motor
Neutral Wire Connection : Required
Voltage : 120/230/277 VAC
Environmental Specifications
Relative Humidity : 0% to 90% non-condensing
Storage Temperature Range : -15° to 160°F (-26° to 71°C)
Mechanical Specifications
Mounting Type : Ceiling Mount
Size : Width 4.80" (121.92mm), Depth 2.39" (60.71mm)
Performance Specifications
Coverage (Sq.Ft.) : 500
Pattern : 360°
Product Features
Application : Code Compliance, Auto ON/Auto OFF, Manual ON/Auto OFF
Color : White
Feature : Line Voltage
Grade : Commercial
Mounting : Ceiling Mount
Product Line : Provolt
Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)
Sensor Type : Occupancy, Photocell
Title 24 Compliant : Yes
Standards and Certifications
Listings : Can be used to comply with IECC, ASHRAE 90.1 and Title 24, Part 6 occupancy/vacancy sensing, automatic shut off and daylight harvesting requirements, UL 773A (Occupancy Standard), UL 924 (Emergency Equipment), cUL listed, CE compliant, NOM certified, RoHS compliant, NY LLC48 compliant
Type
Product Type : Occupancy Sensor and Photocell
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Sensors combine both PIR and U/S technology for unrivaled performance and reliability. Sensors use PIR technology to initially turn lights ON, and use U/S technology to keep the lights ON. Exclusive false-detection software assures lights are ON only when needed.
- Auto-Adapting: Time delay and sensitivity are continually adjusted to occupancy pattern of use
- Configurable for Manual ON/Auto OFF or Auto ON/Auto OFF
- Delayed OFF Timer: The sensor will turn lights OFF if no motion is detected after a specified time
- Exclusive Walk-through Feature: Provides increased energy savings by not leaving the lights ON for an extended period after only momentary occupancy
- False Detection Timer: (M/T) The PIR scans for movement and shuts lights off after 31 minutes preventing false triggers from HVAC systems
- Time delay and saved settings are protected during power outages and will return to the last known state
- Output short circuit protection
- Industry-exclusive self-configuring local manual switch input: Momentary or maintained switches are supported
- Presentation Mode feature for slide or film presentations allows push buttons to turn lights OFF and keep them OFF while the room is occupied
- Adjustable Time Delay: 30s, 5min, 10min, 20min, 30min
- Test Mode for simplified commissioning
- Manual Switch and Emergency Override are Class 1 and Class 2 circuits. Class 2 circuits provided for flexibility
- Industry-exclusive "fail-safe" circuitry: In the event of product failure, Return-to-Closed feature causes the relay to default ON which eliminates life safety concerns
- Industry-exclusive H.I.S. (High Inrush Stability) technology designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service
- Robust and reliable mechanically held 10A latching relay provides dependability and robust performance for all load types and provides energy savings over electronically held relays
- Lenses are easily replaceable and color-coded red (mid-range) and black (extended range) for contractors and end-users to easily identify lenses from the ground
- Red Visual LED indicator - Blinks when infrared is detecting motion and during photocell manual calibration; solid during device malfunction
- Green Visual LED indicator - Blinks when U/S is detected; solid during auto calibration
- Yellow Visual LED indicator - Blinks during test mode; solid with emergency/BMS input