1 Zone Wireless Outdoor Fixture Controller
OCF01-10T
DISCONTINUED
1 Zone Wireless Outdoor Fixture Controller, 120-277VAC, 50/60 Hz, ships with standard antenna.
The Leviton NorthStar Outdoor Lighting Control System is specifically designed and built for the unique needs of outdoor illuminated environments. The Outdoor Fixture Controller communicates sensor inputs to the Site Controller and enables 0-10V control. The Outdoor Fixture Controller’s functions are performed by either a simple time clock, dusk-to-dawn photocell control or via customized, advanced control sequences.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477763384
Product Features
Color : White
Product Line : NorthStar
Product Type : Fixture Controller
Protocol : SNAP Wireless
Features & Benefits
- Wireless system with a self-healing mesh network (IEE 802.15.4, 2.4GHz)
- Meets energy code requirements for ASHRAE 90.1 and California Title 24
- Metering models available
- Suitable for switching and 0-10V dimming load types
- Energy usage and lamp failure reporting
- Two low-voltage inputs for occupancy sensors or photocell, security systems or light switch interface
- One mile max line-of-sight distance enhances the range and reliability of the network with repeating modes that eliminate the need to configure specific routes
- Return-to-closed relay defaults to ON in the event of product failure to ensure area safety
- Lights turn ON upon initial power up and remain ON until commissioned
- Automatic geolocation and identification of fixture modules with a smart phone or tablet
- Web browser commissioning
- Requires NorthStar Site Controller within range of at least one of the nodes
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors