Wireless Metering Fixture Controller
OCF00-1RN
Wireless Metering Fixture Controller with NEMA twist lock, 120-230-277VAC, 50/60A, 5A relay
The Leviton NorthStar™ Outdoor Lighting Control System is specifically designed and built for the unique needs of outdoor illuminated environments. The Wireless Metering Fixture Controller uses a twist lock for easy mounting on top of light poles and can be used as an alternative to internal mount fixture controllers. The Wireless Metering Fixture Controller uses an integrated photocell to monitor natural light levels and delivers intelligent ON/OFF switching and 0-10V dimming control.
Country of Origin : India
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477880487
RoHS Compliant : Yes
Product Features
Color : White
Product Line : NorthStar
Product Type : Fixture Controller
Protocol : SNAP Wireless
Features & Benefits
- Twist lock NEMA ANSI C136.41 connector for easy installation
- Integrated photocell
- Suitable for switching and 0-10V dimming load types
- Utility grade power monitoring – tracks energy usage and provides lamp failure alerts
- Remote control and scheduling
- Flexible dimming controls
- Requires the NorthStar Site Controller within range of at least one of the nodes
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors