Northstar, Omni-directional Exterior Rated Antenna with Pigtail
OCANT-MPP
OCANT-MPP 2.4GHz 3dBi Outdoor Rated Antenna with 10” pigtail for Northstar Systems
Leviton 2.4GHz outdoor rated antennas and extension cables are ideal for use with both 2.4GHz Wi-Fi signals used by the NorthStar Site Controller and SNAP wireless signals used to communicate between NorthStar devices.
Country of Origin : Taiwan
Specifications
Documents
Technical Information
-
General Information
UPC : 078477786550
Features & Benefits
- 2.7” black ABS plastic radome
- Compatible with a variety of 2.4GHz applications
- Broad coverage with 3dBi gain
- Bulkhead mounted with or without 10” low loss pigtails
- Pigtails terminate with a right angle SMA plug connector (OCANT-MPP)
- Type N female bulkhead mount connector (OCANT-MPA)
- IP66 outdoor rated