NorthStar Site Controller
OC00G-G
Northstar Site Controller, ships with indoor rated 3dBi antennas and power supply.
The Leviton NorthStar Outdoor Lighting Control System is specifically designed and built for the unique needs of outdoor illuminated environments. The NorthStar Site Controller enables scheduling, configuration, geolocation, control and coordination of a robust wireless mesh network. The Site Controller features Wi-Fi and wired Ethernet for configuration with a wireless SNAP radio communication to the network of Fixture Controllers.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477786284
RoHS Compliant : Yes
Product Features
Color : Gray
Product Line : NorthStar
Product Type : Site Controller
Protocol : SNAP Wireless
Features & Benefits
- SNAP wireless system with a self-healing mesh network (IEE 802.15.4, 2.4GHz)
- Meets energy code requirements for ASHRAE 90.1 and California Title 24
- IP67 enclosure option
- 500 nodes/Gateway, 1,000 nodes per site with up to 5 gateways with one primary controller
- Requires link to at least 1 Fixture Controller
- Wi-Fi Ethernet connection
- Hardware 10/100 Base T connection
- Future GPS cell connection
- Suitable for switching and 0-10V dimming load types
- Energy usage and lamp failure reporting
- One mile max line-of-sight distance enhances the range and reliability of the network with repeating modes that eliminate the need to configure specific routes
- Automatic geolocation and identification of fixture modules with a smart phone or tablet during provisioning process
- Web browser commissioning
- Simple behavior based programming
- Advanced control sequences
- Scheduler
- Web browser end-user control
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors