Enclosure for NorthStar Site Controller
OC00G-ENC
IP67 rated enclosure with Externally mounted 3dBi antennas and internal power supply for Northstar Site Controller. (Site Controller Sold Separately.)
The Leviton NorthStar Outdoor Lighting Control System is specifically designed and built for the unique needs of outdoor illuminated environments. The NorthStar Site Controller enables scheduling, configuration, geolocation, control and coordination of a robust wireless mesh network. This is the enclosure only. The NorthStar Site Controller must be purchased separately.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477775844
Product Features
Color : Gray
Product Line : NorthStar
Product Type : Enclosure for Northstar Site Controller
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors