OBKBD-10W
DISCONTINUED
Discontinued Product. Omni-Bus DLV Switch, IEC BS, 1 Button, RJ45 Connectors for Omni-Bus, Color: White
The Omni-Bus™ Low Voltage 3x3 Wall Stations are IEC form factor stations designed for modular load control of the Omni-Bus network. The Omni-Bus Low Voltage Wall Stations can be configured to operate any Omni-Bus load or scene. The programmable stations offer versatility for central lighting control.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477768365
Product Features
Color : White
Product Line : Omni-Bus
Product Type : Hardwired Interfaces
Features & Benefits
- Models include 1-, 2-, 4-, and 6-button configurations for control of Omni-Bus devices
- Standalone or PC-based programming
- Multiple LED display options including intensity control
- Red/green LED status for load or scene
- RJ45 connectors for connection to Omni-Bus networks
- Requires 1-gang IEC backbox
- Custom engraving available
- Available in White, Ivory, Light Almond, Gray, Black and Red
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors