OBD07-AU4
DISCONTINUED
Omni-Bus 4 Channel 8A @ 120-277VAC, 5A @ 347VAC Relay + 4 Channel 0-10V control, Din Rail Mount. 120-347VAC, 50/60Hz.
Omni-Bus is a distributed control system designed for small commercial applications, combining the benefits of centralized lighting control with the flexibility of distributed control systems. Utilizing the worldwide DIN rail standard for mounting, Omni-Bus controls CFL, LED, electronic low voltage, Halogen and incandescent lighting. Output devices are rated for 120-347VAC and 50/60Hz markets unless otherwise noted.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477770047
Product Features
Color : White
Product Line : Omni-Bus
Product Type : Dimmer
Features & Benefits
- All modules in Onmi-Bus system are connected using a low voltage CAT6A UTP bus—electronics in each module powered by the bus
- High voltage sections in output modules are optically isolated from the bus
- Elegant, multi-button programmable wall stations eliminate the expense of in-wall high voltage wiring to multi-way stations
- Buttons in wall stations can be configured to operate any Omni-Bus load or scene
- Architecture includes low-cost splitters and T-connections for ease of installation and expendability
- Network can be star, hub-and-spoke, daisy-chain, or a combination
- Splitters allow for topology-free architecture
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors