Room Controller, Multi-Tech, Primary and Secondary Daylighting Control, Ceiling Mount, 2000SF, 120-277V, 0-10V DC Sinking Signal for Dimming Ballast or LED driver (both lenses included), Provolt™ (PRC)
O6C20-MDW
Discontinued Product. Room Controller, Indoor, Line Voltage, Low Profile, 2 Zone, Ceiling Mount, Multi-Technology, 2000 sq ft, Occupancy Sensor Lighting Control, (2) 0-10V DC Sinking Control Signal, for dimming ballast or LED Driver, 2 Relay, 120-277V AC.
The Provolt™ 0-10V Dimming Room Controllers (PRC) are line voltage multi-technology sensors offering high-performance lighting controls, daylight harvesting and code compliant capabilities in one easy-to-install package. For true daylight harvesting applications, the integrated photocells provide consistent daylight harvesting levels by actively dimming the connected load(s) up and down in response to available natural light. Vacancy timers continually analyze and adjust to changing conditions using the latest microprocessor-based technology to optimize performance. Ideal for standalone, code compliant room control, the devices automatically turn lights ON and keep them ON when occupancy is detected and automatically turn lights OFF when the space is vacant or unoccupied. Download the Provolt Bluetooth® Mobile App for easy configuration via any tablet or smart device.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477750018
Electrical Specifications
Current Consumption : 120V: 8A, Electronic Ballast/LED Driver, 800 W (VA), Tungsten, Ballast, 1/4 HP - 277V: 5A, Electronic Ballast/LED Driver, 1200W (VA), Ballast, 1/3 HP
Frequency : 50/60Hz
Voltage : 120-277 VAC
Voltage Type : 0-10 V DC
Wiring : Class 2 0-10V Wiring: 18 gauge stranded recommended, 0-10V sinking 50mA max - Class 2 Low Voltage Wiring: 18 gauge stranded recommended, maximum wiring: 500 feet total system, 0-28VDC, 2mA-50mA
Environmental Specifications
Operating Temperature : 32° to 104°F (0° to 40°C)
Relative Humidity : 0% to 90% non-condensing
Storage Temperature Range : -15° to 160°F (-26° to 71°C)
Mechanical Specifications
Mounting Type : Ceiling Mount
Size : Width 4.81" (122.21mm), Depth 2.39" (60.71mm)
Performance Specifications
Coverage (Sq.Ft.) : 2000
Foot Candle Level : 0-200FC (0-2,000 LUX)
Pattern : 360°
Product Features
Application : Offices, Classrooms, Stairwells, Common Areas, Demand Response, Dimmed Loads, Auto ON/Auto OFF, Manual ON/Manual OFF, Code Compliance, Daylight Harvesting
Color : White
Feature : Self-Contained 0-10V Dimming, Occupancy and Vacancy Sensing with Mobile App
Grade : Commercial
Mounting : Ceiling Mount
Product Line : Provolt PRC
Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)
Sensor Type : Occupancy, Vacancy, Photocell
Standards and Certifications
Listings : UL 773A (Occupancy Standard), UL 924 (Emergency Equipment), cUL Listed, CE Compliant, NOM Certified, RoHS Compliant, NY LLC48 Compliant
Standards and Certifications : Can be used to comply with IECC, ASHRAE 90.1, and Title 24, Part 6 occupancy/vacancy sensing, 0-10V dimming, daylight harvesting, partial-ON, partial-OFF, demand response and receptacle control requirements
Type
Product Type : Room Controller
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Simplified daylight harvesting with 1- and 2-zone control for full range 0-10V dimming
- Set demand response dimming capabilities and auto-ON, auto-OFF, partial-ON and partial-OFF with the Provolt Bluetooth Mobile App
- Code-compliant features— -Auto-ON/Auto-OFF -Partial-ON (lights automatically turn ON to 50% when a space is occupied, manual-ON control for above 50%) -Partial-OFF (lights will dim to 30% when is a space is unoccupied
- Basic controls include ON, OFF, dim up and dim down using a 4-button keypads
- Closed loop photocell detects total measurement of both natural and artificial light in the space
- 450 and 2,000 square feet field-of-view units available
- The PRC comes with 180° and 360° photocells for closed loop dimming applications
- Uses ultrasonic (Doppler shift) motion detection giving maximum sensitivity and PIR motion detection and preventing false triggers
- Works in conjunction with 1-, 2- and 4-button keypads (PLVSW) for individual manual zone control
- Ladderless Commissioning™ and programming through Bluetooth-enabled smart devices for install-and-forget convenience
- AutoCal feature—automatic photocell target level calibration
- Meets energy code requirements including daylight harvesting and demand response