Loading...
Product added to your list. To view the list, Click Here

Occupancy Sensor with Integrated Photocell, Line Voltage, Dual Relay, Ultrasonic, Ceiling Mount, 1000SF, 120-277V, Extended Range Lens installed, Provolt™

O2C10-UDW

Occupancy Sensor with Photocell, Provolt™ lighting control, 2 Pole, Line Voltage, 8'-12' Ceiling Mounted, Ultrasonic, 1000 sq ft, Daylighting, Auto-Calibration, 120-277V AC/CA 50/60HZ. UL/CE, RoHS & CEC Title 20/24 compliant. Color: White.

The Leviton Provolt™ Dual Relay Occupancy Sensors combine line voltage occupancy sensors and photocells into a self-contained unit. The integrated design alleviates the need for separate power pack and occupancy sensor wiring making it a low-cost, efficient energy solution for new construction and retrofits.

Do you have a question about an
occupancy sensor or vacancy sensor?

Contact us to learn more.

Color: White

UPC Code: 078477642740
Country of Origin : China

Product Information

  • Electrical Specifications

    Current Consumption : 60-30mA

    Frequency : 50/60Hz

    Load Rating : 120V, 50/60Hz: 8A, Electronic Ballast, 800W, Tungsten, 800VA Ballast, 1/4 HP Motor - 230V, 50Hz: 6A/6AX, Electronic Ballast, Magnetic Ballast, Tungsten, 1/3 HP Motor - 277V, 50/60Hz: 5A, Electronic Ballast, 1200VA Ballast, 1/3 HP Motor

    Neutral Wire Connection : Required

    Voltage : 120/230/277 VAC

  • Environmental Specifications

    Operating Temperature : 32° to 104°F (0° to 40°C)

    Relative Humidity : 0% to 90% non-condensing

    Storage Temperature Range : -15° to 160°F (-26° to 71°C)

  • Mechanical Specifications

    Mounting Type : Ceiling Mount

    Relay Type : Dual Relay

    Size : Width 4.80" (121.92mm), Depth 2.27" (57.79mm)

  • Performance Specifications

    Coverage (Sq.Ft.) : 1000

  • Product Features

    Application : Daylight Harvesting,Code Compliance,Auto ON/Auto OFF,Manual ON/Auto OFF,Fan Control,Auto ON/Manual ON,Stairwell Control,Step Dimming

    Color : White

    Feature : Ultrasonic Line Voltage Dual Relay

    Grade : Commercial

    Mounting : Ceiling Mount

    Product Line : Provolt

    Sensor Technology : Ultrasonic (US)

    Sensor Type : Occupancy, Photocell

    Time Delay : 30s-30m

    Title 24 Compliant : Yes

  • Standards and Certifications

    Listings : CA Title 20/24 Compliant, UL 773A (Occupancy Standard), UL 924 (Emergency Equipment), cUL Listed, CE Compliant, NOM Certified, RoHS Compliant, NY LLC48 Compliant

  • Type

    Product Type : Occupancy Sensor and Photocell

  • Warranty

    Warranty : 5-Year Limited

  • Utilizes sensors which emit non-audible sound waves and sense movement. Any movement within the sensor’s field-of-view causes a shift in the original emitted frequency. The sensor identifies the change as movement and controls light accordingly. U/S models are immune to external ultrasonic signals from other sources such as white-boards delivering uninterrupted performance.
  • Auto-Adapting: Time delay and sensitivity are continually adjusted to occupancy pattern of use
  • Vacancy Sensing Time Outs: (Delayed OFF Timer, Exclusive Walk-through Feature, Time delay and saved settings are protected during power outages and will return to the last known state)
  • Output short circuit protection
  • Industry-exclusive self-configuring local manual switch input: Momentary or maintained switches are supported
  • Presentation Mode allows user to turn lights OFF and keep them OFF while the room is occupied
  • Adjustable Time Delay: 30s, 5min, 10min, 20min, 30min
  • Test Mode for simplified commissioning
  • Manual Switch and Emergency Override are Class 1 or Class 2 circuits. Class 2 circuits provided for flexibility
  • Industry-exclusive “fail-safe” circuitry: In the event of product failure, Return-to-Closed feature causes the relay to default ON which eliminates life safety concerns
  • Industry-exclusive H.I.S. (High Inrush Stability) technology designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service
  • Robust and reliable mechanically held 10A latching relay provides dependability and robust performance for all load types and provides energy savings over electronically held relays
  • Field of View: Units from 500 to 2000 square feet available
  • Visual LED indicators for all states: (Green - Blinks during U/S detection and is solid during auto-calibration, Yellow - Blinks during test mode; solid with emergency/BMS input, Blue - Blinks when knob settings are changed and during photocell override

Related Videos

ODC Sensor - What's in the Box
How to Configure the ODC Sensor
How to Install an ODC Sensor
How to Set the Photocell for the ODC Sensor

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications