NMLC1-6D0
DISCONTINUED
Discontinued Product, Moving Light Controller w/ Disk Drive - up to 16 Individual DMX512 luminaries, 96 Programmable Patterns with 800 Pattern Steps, 24 Show Sequences, MIDI in/out/thru, Audio Sync, DMX512 Input and Output Ports, 120V
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847724506
Product Features
Product Line : MLC 16
Product Type : Entertainment Lighting Consoles
Features & Benefits
- Controls 16 Intelligent Devices
- 512 Control Channels
- Up to 800 Step Memory
- 96 Total Programmable Memory Patterns
- 24 Scene Access Buttons
- Two Line by 40 Character Liquid Crystal Display
- On-board Library of Popular Intelligent Lighting Device Definitions
- MIDI with Editing Capability
- 3.5 Floppy Disk Drive (optional)
- DMX512 Digital Control (5-pin XLR), RS232 Input/Output Port, and DMX input
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors