NE210-E
DISCONTINUED
Discontinued Product, Dimensions Multizone System Handheld Infrared Remote Controller, works with any IR-receiving D32000 Controller (including NE505) from within 40ft. Color Black.
Leviton’s NE210 Infrared Remote Control is a handheld device for use with compatible scene devices equipped with an IR receiver. Leviton’s NE210 Infrared Remote Control allows lighting control and programming from up to 40 feet (and a 100 Degree angle) from compatible Leviton wall controllers and other IR receiving devices. The NE210 has eight scene buttons as well as group dim/bright, max, and off buttons.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477096772
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors