NRD 8000, Dimmer, Rack Mount, 8 Channel, 2400W/Ch, Micro-Plex, Knockout Panel, 240V
N8000-K9
DISCONTINUED
8 Channel, 2400 Watts/Channel, Dimmer Rack, Micro-Plex, Knockout Panel, 240V.
NSI Digital Dimming Systems combine portability with rugged construction for a variety of applications. This programmable dimmer has 8 channels. Plug in single, or ganged lights, up to 9600 Watts total. Individual channel circuit breaker protection.Do you have a question about dimmers, a dimmer, a dimmer switch, or a dimming system? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!
Country of Origin : Mexico
Instruction Sheet
Technical Information
-
General Information
UPC : 078477115299
Electrical Specifications
Voltage : 240 VAC
Wattage Per Channel : 1200
Wattage/VA : 9600
Product Features
Circuits/Channels : 8
Control Style : NSI Micro-Plex
LED Compatible : Yes
Product Category : Dimmer Packs/Racks
Product Line : NRD 8000
Product Type : Rack Mount Dimmer
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors