N7532-A1
DISCONTINUED
Discontinued Product. 32/64 Channel Memory Console, 512 Memory Scenes, 32 Submasters, Encoder, DMX512, NSI Microplex, 37-pin 0-10V DC output for up to 30 individual channels, 120V.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477234990
Electrical Specifications
Voltage : 120/230 VAC
Mechanical Specifications
Handles : 64
Output : Analog
Product Features
Audio Input : Yes
Circuits/Channels : 32/64
Control Style : Analog
Cues : 16 Independent Cue Stacks
DMX Channels : 512
MIDI : Yes
Memory Scene : 512
Product Category : Controls
Product Line : MC 7500
Product Type : Lighting Console
Submaster : 32
Submaster Pages : 32
Related Videos
7500 Series Technical Support and Training
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors