1-Gang .625 Inch Hole Device Telephone/Cable Wallplate, Thermoplastic Nylon, Box Mount, Horizontal Split Plate, Ivory
N751-I
1-Gang .625 Inch Hole Device Telephone/Cable Wallplate, Sectional, Thermoplastic Nylon, Box Mount, Horizontal Split Plate - Ivory
Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
Country of Origin : Please Contact Customer Service
Instruction Sheet
Technical Information
-
General Information
UPC : 078477790526
Product Features
Color : Ivory
Feature : Horizontal Split Plate
Gang : 1
Material : Nylon
Mount : Box
Size : Sectional
Standards and Certifications : UL/CSA
Type : Hole Device Telephone/Cable
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors