DDS 6000+, Dimmer Pack, 4 Channel, 1200W/Ch, 4800W Max, Knockout
N600P-2K
DISCONTINUED
4 Channel, 1200 Watt/Channel 4800 Watt Max, Knockout, Dimmer/Relay System, Micro-Plex And 0-10V Analog Is Standard, 120V.
Do you have a question about dimmers, a dimmer, a dimmer switch, or a dimming system? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477119860
Electrical Specifications
Voltage : 120 VAC
Wattage Per Channel : 1200
Wattage/VA : 4800
Product Features
Circuits/Channels : 4
Control Style : NSI Micro-Plex, 0-10V Analog
LED Compatible : Yes
Load Type : Phase Control
Product Category : Dimmer Packs/Racks
Product Line : DDS 6000 and 6000 Plus
Product Type : Satellite Dimmer Pack