DDS 6000, Dimmer Pack, 4 Channel, 1200W/Ch, 2400W Max, 15A, DMX
N6000-D09
DISCONTINUED
4 Channel, 1200 Watt/Channel 2400 Watt Max, 15 Amp Power Supply Cord, Dimmer/Relay System, DMX installed, Micro-Plex And 0-10V Analog Is Standard, 240V.
Do you have a question about dimmers, a dimmer, a dimmer switch, or a dimming system? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477119778
Electrical Specifications
Amperage : 15 A
Voltage : 240 VAC
Wattage Per Channel : 1200
Wattage/VA : 2400
Product Features
Circuits/Channels : 4
Control Style : NSI Micro-Plex, 0-10V Analog, DMX512
LED Compatible : Yes
Load Type : Phase Control
Product Category : Dimmer Packs/Racks
Product Line : DDS 6000 and 6000 Plus
Product Type : Satellite Dimmer Pack
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors