DDS 5600, Dimmer Pack, 240V, 15A, DMX
N5600-D09
DISCONTINUED
4 Channel, 600 Watt/Channel, 15 Amp Power Supply Cord Dimmer/Relay System. Micro-Plex And 0-10V Analog Is Standard, DMX installed, 240V. The DDS 5600 dimmer pack from Leviton provides a self-contained compact but powerful four channel dimmer/relay unit.
DDS satellite dimmers are fully UL listed digital products that provide reliable, responsive performance with smooth, accurate dimming curves. Extensive epoxy encased toroidal filtering reduces the potential of dimmer generated noise. Individual channels are user assignable as dimmers or on/off relays for non-dim applications. All DDS Dimmers have built-in chase effects for stand-alone operation, perfect for all display type applications.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477119617
Electrical Specifications
Amperage : 15 A
Voltage : 240 VAC
Wattage Per Channel : 600
Wattage/VA : 1800
Product Features
Circuits/Channels : 4
Control Style : DMX512, 0-10V Analog
LED Compatible : Yes
Product Category : Dimmer Packs/Racks
Product Line : DDS 5600
Product Type : Satellite Dimmer Pack
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors