ND 4600, Dimmer Pack, 4 Channel, 600W/Channel, 240V
N4600-9
DISCONTINUED
4 Channel, 600 Watt/Channel, Micro-Plex. 240V.
Do you have a question about dimmers, a dimmer, or a dimmer switch? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!
Country of Origin : Mexico
Instruction Sheet
Technical Information
-
General Information
UPC : 07847710898
Electrical Specifications
Voltage : 240 VAC
Wattage Per Channel : 600
Wattage/VA : 2400
Product Features
Circuits/Channels : 4
Control Style : NSI Micro-Plex
LED Compatible : Yes
Load Type : Phase Control
Product Category : Dimmer Packs/Racks
Product Line : ND 4600
Product Type : Satellite Dimmer Pack
Related Videos
NSI ND4600 Dimmer Pack
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors