N2448-V
DISCONTINUED
Discontinued Product, 24/48 Theatrical/Intelligent Lighting Control Console. Midi In/Out/Thru, SMPTE via MIDI, DMX512, VGA, and 3 1/2" Disk Drive, 120V with 2nd Video installed
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847717285
Product Features
Product Line : MC 24/48
Product Type : Entertainment Lighting Consoles
Features & Benefits
- 600 Max Cue Capacity
- 1024 Max Dimmers
- 2 Pair Cross Faders
- Up to 2,000 Macros
- 24 Submasters with up to 8 Pages with Bump Buttons
- 7 Encoder Wheels for Individual Trait Control of Motorized Devices for Pan, Tilt and Level Control
- Trackball
- Stage, Preview, Device, Cue Sheet, Track Sheet, Playback, Patch and Setup Display Screens
- Cue Numbering from .1 to 999.9 via Numeric Keypad
- Optional 2nd Video Card
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors