N0808-CP0
DISCONTINUED
Remote Memory Control Panel with 8 Manual Slide Controls. Mounts in Standard 3-Gang Box. Easy Connections with 4 Wire Digital Interface. Controls 100 Dimmer Channels. (OPT 203 Required for Programming)
Discontinued Product. The Luma-Net® architectural control stations are some of the most reliable, easy-to-use controls available. They are ideal wherever cost, durability, and ease of use are major considerations.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477122228
Material Specifications
Size : 6.4" x 4.5"
Product Features
Color : White
Features & Benefits
- 8 channel slider station with “on” and “off” programmable scenes
- Controls up to 100 dimmer channels
- Programmable preset buttons
- Programmable fade time
- Programmable “on” and “off” scenes
- All off button
- Control lockout function with external key switch or other contact closure
- Slides and fade time programmable with Luma-Net software and interface only
- Mounts in deep 3 gang electrical box
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors