IF 501 Protocol Converter, CMX to DMX
N0501-1
DISCONTINUED
Protocol Converter and Auto Sequence Control Device. CMX to DMX
The Leviton-NSI IF 501 Control Interface is your simple solution for dimmer and control systems compatibility. Increased flexibility of control system design is achieved with the multiple signal ports and protocols available with the IF 501. The IF 501 may be configured to combine and convert analog, analog multi-plex and digital control signals. In addition to interfacing a variety of control signals, the IF 501 is programmable as a stand-alone auto sequence control device. Eight preprogrammed crossfading chase effects with step times from 1 to 60 seconds may be selected. A precision 20 cue sequence with fade and wait times from .1 second to 50 minutes may be programmed into the non-volatile memory via the RS-232 port and triggered remotely. (CMX to DMX) The Leviton Interface (I/F) 501 is a flexible protocol interface device with a host of different in/out combinations of the following protocols: DMX512, CMX, AMX, Microplex, Luma-Net, Midi, RS232, and 0-10v analog, (CMX to DMX).
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477121863
Product Features
Product Category : Networking
Product Line : IF 501
Product Type : Protocol Converter
Features & Benefits
- 8 Pre-programmed auto sequence chases for stand-alone operation
- Programmable 20 cue sequence ASCII text files control 16 channels for stand-alone operation
- Interface between a computer and the Luma-Net network for programming Luma-Net stations
- Trigger Luma-Net pre-sets with external contact closures
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors