N0404-CP0
DISCONTINUED
Discontinued Product. Remote Memory Control Panel with 4 Programmable Scenes. Mounts in Standard 2-Gang Box. Easy Connections with 4 Wire Digital Interface. Controls 100 Dimmer Channels.
The Luma-Net® architectural control stations are some of the most reliable, easy-to-use controls available. They are ideal wherever cost, durability, and ease of use are major considerations.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477122198
Material Specifications
Size : 4.5" x 4.5"
Product Features
Color : White
Features & Benefits
- 4 scene control with one button press
- Controls up to 100 dimmer channels
- Programmable fade times
- Programmable master/slave operation
- Control lockout function with external key switch or other contact closure
- Front panel programmable or from PC with optional Luma-Net® software and interface
- Mounts in deep 2-gang electrical box
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors