miniZ™ Controller, Basic, Dual Room, (2) 120-277VAC, 20A 1-pole Relays, No Dimming
MZB02-102
miniZ™ Controller, Basic Model, Dual Room, (2) 120-277VAC, 20A 1-pole Relays, No Dimming
miniZ™ Controllers combine occupancy sensing, daylight harvesting and flexible lighting control functions into a single, easily installed package.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477336267
Product Features
Product Line : miniZ
Product Type : Room Controller
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- Automatic Correction for Light Loss Factor (LLF)
- Recognizes and corrects for Lumen Maintenance Issues
- Cost effective energy code compliance
- Ladderless Commissioning™ provides install-and-forget convenience
- Automatic closed loop multi-zone daylight control
- Convenient occupancy sensor and photocell integration
- Simplified daylight harvesting with full range dimming
- Autocal™ (patent pending) automatic photocell calibration
- Accepts external time clock inputs
- Simplified integration with emergency systems
- Controls maximum lighting output for additional energy savings potential
- Daylight switching, full range 0-10V dimming and network models available
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors