Lev-Lok Wiring Module
MSTWL-XI0
20 Amp, 125 Volt, 2P, 3W, 90 Degree Angled Wiring Module for Lev-Lok Receptacles, Type XHHW-2 (For Low Leakage Circuits), #12 AWG Stranded Wire Leads, 6" Leads Color-Coded: Hot=Brown w/ Yellow Stripe, Neutral=Orange w/ Blue Stripe, Ground=Green w/ Yellow Stripe. For use only with Leviton catalog M Series Modular Receptacles.
The Lev-Lok® Modular Wiring Device System is engineered for fast and easy installation. These devices employ a simple twist and lock wiring module that ensures a safe, reliable connection while at the same time providing for extremely fast and easy installation. Lev-Lok brand wiring devices address the reliability and performance concerns of specification engineers without sacrificing the contractor's need for fast, easy installation. Available in extra heavy duty hospital and industrial grades, and heavy duty commercial grade platforms.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477701454
Applicable Standards
UL Listed : File E13399
Electrical Specifications
Amperage : 20 A
Voltage : 125 VAC
Material Specifications
Contacts : Brass
Housing Material : Polycarbonate
Mechanical Specifications
Wire Gauge : #12 Stranded
Wire Leads : 6” XHHW-2
Product Features
Brand : Lev-Lok
Color : White
Device Type : Wiring Module (For Lev-Lok Devices Only)
Lead Colors : HOT - Brown w/ Yellow Stripe, NEUTRAL - Orange w/ Blue Stripe, GROUND - Green w/ Yellow Stripe