20 Amp, 125 Volt, Wiring Module for Lev-Lok® Receptacles
MSTWL-XA1
20 Amp, 125 Volt, 2P, 3W, Wiring Module for Lev-Lok Receptacles, 12"L, UL Type XHHW-2 (For Low Leakage Circuits), #12 AWG Stranded Wire Leads, Lead Colors: Orange, Brown, Green - WHITE
The Lev-Lok® Modular Wiring Device System is engineered for fast and easy installation. These devices employ a simple twist and lock wiring module that ensures a safe, reliable connection while at the same time providing for extremely fast and easy installation. Lev-Lok brand wiring devices address the reliability and performance concerns of specification engineers without sacrificing the contractor's need for fast, easy installation. Available in extra heavy duty hospital and industrial grades, and heavy duty commercial grade platforms.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477662380
Applicable Standards
UL Listed : File E13399
Material Specifications
Contacts : Solid Brass
Housing Material : Polycarbonate
Mechanical Specifications
Wire Leads : 6” XHHW-2
Product Features
Brand : Lev-Lok
Device Type : Wiring Module