20 Amp, 125 Volt, Wiring Module for Lev-Lok® Receptacles, 2-Gang
MSTWL-WTK
20 Amp, 125 Volt, 2P, 3W, Wiring Module for Lev-Lok Receptacles, 2-Gang, 6" THHN #12 AWG Stranded Wire Leads
- For use only with Leviton Lev-Lok Modular Wiring Devices
- 2-Gang wiring module allows for efficient, streamlined installations
- Pre-wired features enable 3x faster installations and 5x faster swap outs compared to traditional wiring methods
Country of Origin : Mexico
Instruction Sheet
Technical Information
-
General Information
UPC : 078477334461
Applicable Standards
UL Listed : File E13399
Material Specifications
Contacts : Solid Brass
Housing Material : Polycarbonate
Mechanical Specifications
Wire Leads : 6” THHN
Product Features
Brand : Lev-Lok
Device Type : Wiring Module
Patents
- CA2667092
- US7357652
- US8096818
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.