Loading...
Product added to your list. To view the list, Click Here

Lev-Lok Wiring Module

MSTWL-WT6

20 Amp, 125 Volt, 2P, 3W, 90 Degree Angled Wiring Module for Lev-Lok Receptacles. #12 Gauge- THHN 90c 6” Stranded Wire Leads. 4 Port Push Wire Connectors Attached To Black And White Leads, 6 Port Push Wire Connector Attached To Green Lead. UL Listed, CULUS/NOM Certified. White. Use Only With Leviton Catalog M Series Modular Receptacles

The Lev-Lok® Modular Wiring Device System is engineered for fast and easy installation. These devices employ a simple twist and lock wiring module that ensures a safe, reliable connection while at the same time providing for extremely fast and easy installation. 

UPC Code: 078477775059
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Applicable Standards

    UL Listed : File E13399

  • Electrical Specifications

    Amperage : 20 A

    Voltage : 125 VAC

  • Material Specifications

    Contacts : Brass

    Housing Material : Polycarbonate

  • Mechanical Specifications

    Wire Gauge : #12 Stranded

    Wire Leads : 6” THHN

  • Product Features

    Brand : Lev-Lok

    Color : White

    Device Type : Wiring Module (For Lev-Lok Devices Only)

    Lead Colors : Black,Green,White

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications