Lev-Lok Wiring Module
MSPSW-XST
20 Amp, 347V MAX, Single Pole 3W, Right Angle Wiring Module for Lev- Lok Single Pole Switches, 6" Stranded #12 THHN Wire Leads, (1) Black (Line), (1) Blue (Load), (1) Green (Ground) - YELLOW
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477544891
Applicable Standards
UL Listed : File E7458
Material Specifications
Contacts : Solid Brass
Housing Material : Polycarbonate
Mechanical Specifications
Wire Leads : 6” THHN
Product Features
Brand : Lev-Lok
Device Type : Wiring Module