Midget Plug, Straight Blade, 15 Amp, 125 Volt, Industrial Grade, Black & White
MS2-P
15 Amp, 125 Volt, NEMA 1-15P, 2P, 2W, Plug, Straight Blade, Industrial Grade, Non-Grounding, Midget - Black-White
Leviton's Black & White Midget line of industrial grade locking plugs and connectors feature rugged construction that resists impact, heat, chemicals and rough use • Superior conductivity – captive, quick drive assembly screws for faster assembly • Improved gripping and pulling – ergonomic design with wider ribs • Accepts wide range of cord sizes – with unique cord clamp • Backed by a limited limited lifetime warranty!
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477011737
Nema : 1-15P
RoHS Compliant : Yes
Electrical Specifications
Amperage : 15 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Non-Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 2
Environmental Specifications
Environment : Dry
Flammability : Rated HB or better UL94
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Back Cover : Thermoplastic
Blades/Contacts : Solid Brass
Body Material : Impact Modified Nylon
Clamp Insert : Nylon
Color : Black-White
Cord-Clamp : Nylon
Terminal Screws : Brass
Wire Module : Nylon
Mechanical Specifications
Cord Range : .218 - .430
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, White-Neutral
Product Features
Brand : Black and White
Color : Black-White
Cord Range : .218 - .430
Device Type : Straight Blade Plug
NEMA : 1-15P
Wire Gauge : 18-14 AWG
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL Fed Spec WC-596 : File E13393
Warranty : Limited Lifetime Warranty Warranty