MNS20-D3I
DISCONTINUED
Discontinued Product. 20 Amp, 120/277 Volt AC 60Hz, 3-Way, Monet Electro-Mechanical Rocker Switch, Narrow Fin, - Ivory
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847706671
Product Features
Action : ON/OFF
Available Colors : Ivry-I Wht-W Almnd-A Gry-G Blk-E
Color : Ivory
Fins : Narrow
Load Rating : 20 Amp
Product Line : Monet®
Product Type : Dimmer
Standards and Certifications : UL/CSA
Style Name : Monet
Switch Type : 3-Way
Type : Electro-Mechanical
Voltage : 120/277 Volt AC 60Hz
Wallplate : 1 Gang Included
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors