MNI06-1LW
DISCONTINUED
Discontinued Product. 600W, 120 Volt AC 60Hz, Single-Pole & 3-Way, Monet Preset Digital Incandescent Slide Dimmer, Narrow Fin, LED Locator Light - White
Leviton’s Monet line of premier Architectural Specification Grade Multi-Location Lighting and Fan Speed Controls is ideal for lighting designers and specifiers who require low-profile architectural controls with advanced features. Monet’s all-digital circuitry provides precise slide-control, full-range dimming and preset ON/OFF switching for incandescent, electronic and magnetic low-voltage, and fluorescent lighting.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847704080
Features & Benefits
- Smooth, precise, full-range slide-dimming; push for on/off preset
- Digital circuitry provides eye-pleasing soft-on/fade-off and prolonged bulb life
- Soft Locator LED discretely positioned on slider
- Single-pole (one location) and 3-way (multi-location) switching with Monet Remote Unit
- Uses Square Law Dimming
- Built-in radio/TV interference filter
- Internal MOV for surge protection
- Protected memory during temporary power failures
- Discreet air-gap switch for bulb changes and service
- Easy-to-clean, non-reflective matte finish minimizes shadows
- Screwless, designer Monet wallplates (matte only)
- Low-profile architectural fins for a flush-fit appearance Multi-gang wallplates available for combining narrow and wide dimmers with or without fins removed
- Customized wallplate engraving available
- Small and large sized adapter plates fit Leviton Decora straps for compatibility with Monet wallplates
- UL Listed and CSA Certified
- Backed by a Limited Five-Year Warranty
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors