MLI10-1LW
DISCONTINUED
1000W, 120 Volt AC 60Hz, Single-Pole & 3-Way, Mural Level Set Preset Digital Incandescent Rocker Dimmer, LED Locator and Brightness Display - White
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 07847702913
Product Features
Action : Soft-ON/Fade-OFF
Available Color Kits : Ivory, White, Gray, Black, Almond, Brown
Color : White
Color Change Kit : DLKDD Series
Feature : Level Set
Light : LED Locator and Brightness Display
Load Rating : 1000W
Load Type : Incandescent
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : Mural
Switch Type : Single-Pole & 3-Way
Type : Digital
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Related Videos
Leviton Decora Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors