Powerswitch® Safety Disconnect Switch with Factory Installed Auxiliary Contact
MDS6-AC
60 Amp, 600 Volt, Non-Fused Powerswitch Safety Disconnect Switch in Stainless Steel Enclosure with Factory Installed Auxiliary Contact
Powerswitch® safety disconnect switches are designed for superior performance in food and beverage processing, manufacturing, marinas and shipyards, and OEM applications.
- Type 304 stainless steel resists heat, corrosion, and abuse
- Watertight, dust-tight, submersible and suitable for high pressure, high temperature washdown
- NSF Certified for hygiene requirements in food & beverage processing
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477646694
Electrical Specifications
Amperage : 60 A
Current Interrupting : Certified for full-rated current and voltage
Dielectric Voltage : 1000 V plus twice rated voltage for 1 minute
Endurance : 6,000 cycles inductive motor type load
Short Circuit Current Rating : 100KA
Voltage : 600 VAC
Environmental Specifications
Ingress Protection : NEMA/UL 50E Type 3R, 4X, 12, 13; IP66, IP67, IP68; IP69K (per ISO 20653)
Operating Temperature : -40°C to 75°C
UV Resistance : Exposed materials are UV stabilized
Material Specifications
Enclosure Material : 16 Gauge Type 304 Stainless Steel
Gasket : Polyurethane Formed-In-Place-Foam Gasket (FIPFG), UL 50E Approved
Handle Material : Base: PBT Overmold: TPE
Mechanical Specifications
Product ID : Part of internal and external label
Terminal Accom. : 14-8 AWG
Terminal ID : In accordance with UL and international conventions
Product Features
Feature : Factory Installed Auxiliary Contact
Standards and Certifications
CE : CE Marked - Low Voltage Directive (LVD) 2014/35/EU
IEC : 60529
NEMA : 250
NOM : NOM-ANCE
cULus : Listed to UL 60947-4-1 (supersedes UL 508) and CSA-C22.2 no. 60947-4-1
Warranty
Warranty : 3-Year Limited
Patents
- CA2939247
- MX374848
- US9828789
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.