Powerswitch Safety Disconnect Switch
MDS1-AX
100 Amp Non-Fused PowerSwitch Stainless Steel Disconnect Switch, 600 Volt, Type 304 Non-Magnetic Stainless Steel Enclosure
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477740408
Electrical Specifications
Amperage : 100 A
Current Interrupting : Certified for full-rated current and voltage
Dielectric Voltage : 1000 V plus twice rated voltage for 1 minute
Endurance : 6,000 cycles inductive motor type load
Short Circuit Current Rating : 65KA
Voltage : 600 VAC
Environmental Specifications
Operating Temperature : -40°C to 75°C
UV Resistance : Exposed materials are UV stabilized
Material Specifications
Enclosure Material : 16 Gauge Type 304 Stainless Steel
Enclosure Screws : Stainless Steel
Gasket : Polyurethane Formed-In-Place-Foam Gasket (FIPFG), UL 50E Approved
Handle Material : Base: PBT Overmold: TPE
Mounting Feet : 14 Gauge Type 304 Stainless Steel
Mechanical Specifications
Product ID : Part of internal and external label
Terminal Accom. : 8 – 1/0 AWG
Terminal ID : In accordance with UL and international conventions
Standards and Certifications
CE : CE Marked - Low Voltage Directive (LVD) 2014/35/EU
IEC : 60529
ISO : 20653
Ingress Protection : NEMA /UL 50E Type 3R, 4X, 12, 13 • IP66, IP67, and IP68 • IP69K (per ISO 20653)
NEMA : 250
NOM : NOM-ANCE
NSF : 14159-1 Hygenic Requirement for the Design of Meat & Poultry Processing Equipment
cULus : Listed to UL 60947-4-1 (supersedes UL 508), UL 98 and CSA-C22.2 no. 60947-4-1
Warranty
Warranty : 3-Year Limited
Patents
- CA2939247
- MX374848
- US9828789
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.