MDS Modular Dimming System
MDS
DISCONTINUED
Discontinued. The Modular Dimming Systems (MDS) line from Leviton present high quality, made-to-order dimming systems that are cost effective. Modular construction and a variety of controls allows Leviton to assemble the exact number of dimmers to meet any requirements.
Leviton MDS dimmer cabinets are premium quality convection cooled systems capable of intermixing multiple voltage feeds and emergency provisions in a single cabinet. It is completely factory wired and tested prior to shipment so that the Electrical Contractor has only one cabinet to mount and wire, and comes completely ready for the contractor’s power and control field wiring.
Country of Origin : Please Contact Customer Service
Instruction Sheet
Documents
Technical Information
Product Features
Product Category : System or Network
Product Line : MDS
Product Type : Dimming Cabinet
Features & Benefits
- Intermix 120V and 277V Dimmers in a Single Enclosure
- Dim Virtually any Fluorescent Dimmer Ballast
- Use with All Leviton Control Types Including DMX 512
- Modular Construction
- Plug-In Dimmer Modules
- 120/208, 230/400, 277/480, 347/600 Volt
- All Convection Cooled (No Fans)
- Factory Wired and Tested
- Option to Incorporate UL1008 Transfer Contactor
- UL Listed, cUL Listed