Loading...

Submeter, 120/240V 1 Phase 3 Wire, 120/208V 2 Phase 3 Wire, Dual Element, 100A Mini Meter, 0.1kWh, No Enclosure, LCD Counter, Electric Meter, 2 Split Core Current Transformers Included

MDNCT-1SP

Gen 3 Dual Element Mini Meter Submeter, 0.1kWh, 3W 120V 100A LCD Module with 2 Split core CTs

The Leviton VerifEye® Mini Meter™ OEM Modules line of revenue-grade submeters meets the requirements for all single phase, tenant billing applications. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Mini Meters are easy to specify and install for new construction and retrofits.

Country of Origin : United States RoHS Compliant: Yes – Click Here

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477860557

    RoHS Compliant : Yes

  • Electrical Specifications

    Amperage : 100 A

    Voltage : 120 VAC 2PH 3W

  • Product Features

    CTs Included : 2 Split Core CTs

    Communication : Pulse Output

    Enclosure : No Enclosure

    Meter Configuration : Single Meter

    Product Line : Mini Meters

    Product Type : Electric Submeter

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

Features & Benefits

  • Measures kWh
  • Conforms to all applicable standards of ANSI C12.1 and C12.20
  • Equipped with an isolated pulse output for auto­mated meter reading
  • Available in indoor flush mount enclosure
  • Available in NEMA 4X indoor/outdoor enclosure packages and Multiple Meter Units (MMUs) from 2-19 meters
  • Utilizes revenue-grade 0.5% accuracy class 0.1A secondary solid core current transformers (CTs) and is ANSI C12.20, system accuracy is .5%
  • UL/cUL Listed
  • Five year warranty

Related Videos

How to Wire a VerifEye® Mini Meter | Leviton

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering

Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering

Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering

How to read Current Transformer Ratings for Submeters - Video

Current Transformer (CT) Installation and Orientation for Submeters - Video

Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility

Submetering - How to Submeter - Video - Step 2 - Planning

Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications