MCM06-1LW
DISCONTINUED
600W/VA, 120 Volt AC 60Hz, Single-Pole, Mural Scene-Capable Preset Digital Incandescent / Mag Low-Voltage Rocker Dimmer, LED Locator and Brightness Display - White
Mural Digital Dimmer with Decora rocker-style control is perfect for applications where form and function are of primary importance. The easy-to operate rocker action is effortless when used by people of all ages and abilities, providing a smooth touch while maintaining a switch-like feel. Green LED brightness level indicators add a contemporary ambiance. Mural offers full-range preset dimming with Soft-ON/Fade-OFF switching for incandescent, electronic and magnetic low-voltage lighting as well as fan speed control. All models function as single pole and multi-location when used with remote units.
Country of Origin : Mexico
Instruction Sheet
Technical Information
-
General Information
UPC : 07847711481
Product Features
Action : Soft-ON/Fade-OFF
Available Color Kits : Ivry-I Wht-W Almnd-A Gry-G Blk-E Brwn-B
Color : White
Color Change Kit : DRKDD-Series
Feature : Scene-Capable
Light : LED Locator and Brightness Display
Load Rating : 600W/VA
Load Type : Incandescent / Mag Low-Voltage
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : Mural
Switch Type : Single-Pole
Type : Digital
Voltage : 120 VAC
Wallplate : Order Separately
Features & Benefits
- Easy for people of all ages and abilities to operate
- Local dim/bright adjustment on individual scene dimmers will not affect programmed scene lighting settings
- LED alongside rocker indicates selected brightness level
- Locator LED illuminates when lights are off
- Responds to lighting level commands sent by the MN00C Scene Controller
- Compatible with scene enhancement products
- Minimum brightness adjustment sets comfortable minimum light level
- Digital circuitry provides eye-pleasing soft-on/fade-off operation and prolonged lamp life
- Built-in radio/TV interference filter
- Protected memory and voltage compensation maintain light levels after power outages and during minor power fluctuations
- On/off AC air-gap switch completely disconnects power to unit for bulb changes and service
- Additional load capacity through Leviton Power Extenders
- Decora styling enhances any interior and adds a family look when ganged with other Decora devices
- A wide range of color options make it easy and economical to accommodate decorating schemes
- Color change kits simplify distributor/contractor inventory
- UL Listed and CSA Certified
- Backed by a Limited Five-Year Warranty
Related Videos
Leviton Decora Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors