Loading...

Lev-Lok Wiring Module

M3WSW-7ST

20 Amp, 347V AC Max, Wiring Module for Lev-Lok 3-Way Toggle Switches, Stranded Wire Leads #12, Brown-Yellow-Yellow-Green, 6" Solid Wire Leads - YELLOW

The Lev-Lok® Modular Wiring Device System is engineered for fast and easy 
installation. These devices employ a simple twist and lock wiring module that 
ensures a safe, reliable connection while at the same time providing for 
extremely fast and easy installation. Lev-Lok brand wiring devices address the 
reliability and performance concerns of specification engineers without 
sacrificing the contractor's need for fast, easy installation. Available in extra 
heavy duty hospital and industrial grades, and heavy duty commercial grade 
platforms.

Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477679449

  • Product Features

    Brand : Lev-Lok

    Device Type : Wiring Module

  • Material Specifications

    Contacts : Solid Brass

    Housing Material : Polycarbonate

  • Mechanical Specifications

    Wire Leads : 6”

  • Applicable Standards

    UL Listed : File E7458

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications