20 Amp Lev-Lok® Wide Body Duplex Receptacle/Outlet, Industrial Grade, Self-Grounding
M1636-BGY
20 Amp, 125 Volt, NEMA 5-20R, 2P, 3W, Wide Body Duplex Receptacle, Straight Blade, Industrial Grade, Self Grounding, , Modular Terminals, Brass Strap, Lev-Lok - GRAY
Mating Lev-Lok Wiring Module Required for Use
The Lev-Lok® Modular Wiring Device System is engineered for fast and easy installation. These devices employ a simple twist and lock wiring module that ensures a safe, reliable connection while at the same time providing for extremely fast and easy installation. Lev-Lok brand wiring devices address the reliability and performance concerns of specification engineers without sacrificing the contractor's need for fast, easy installation. Available in extra heavy duty hospital and industrial grades, and heavy duty commercial grade platforms.
Color: Gray
Technical Information
-
General Information
UPC : 07847745223
Nema : 5-20R
Electrical Ratings
Horsepower Rating : 1 HP
Electrical Specifications
Amperage : 20 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self Grounding
Maximum Working Voltage : 125V as rated
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Termination : Modular
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Face Material : Nylon
Ground Clips : Brass
Line Contacts : 0.040” Thick Solid Brass
Locking Pins : Solid Brass
Mounting Screws : Triple Combination Head, Steel
Strap Material : Brass
Product Features
Color : Gray
NEMA : 5-20R
Standards and Certifications
Product ID : Ratings are permanently marked on device
Standards and Certifications : cULus
Warranty : 10-Year Limited