LWCYC-B
DISCONTINUED
Discontinued Product. LED Cyclorama Light, Red, Green, Blue, and White LEDs; Color Control Modules include RGBW, HSI (Hue, Saturation, Intensity), CCT (Color Temp Adjusting) and Effect; Dims smoothly from 0 to 100%; Produces a soft and even field of asymmetrical light in RGBW or pure white. Beam angle: 54 degree horizontal, 80 degree vertical, fixed angle; Neutrik PowerCon In/Out, and 5 pin XLR In/Out for DMX. Color: Black
The Leviton LED Cyclorama Light Fixture is designed to provide a broad wash of light and even field of asymmetrical light for TV studios and theaters. The LED Cyc Light offers a choice of RGBW for a backdrop of kaleidoscopic color mixes, or pure white for a clean, chroma key wash.
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477881712
Electrical Specifications
Voltage : 100/240 VAC
Wattage/VA : 350
Product Features
Control Style : DMX
Lamp Type : LED 350W
Product Category : Fixtures
Product Line : LWCYC
Product Type : Cyclorama
Style : Cyc
Features & Benefits
- 50W LED Cyclorama
- 0-100% smooth, flicker-free dimming range
- Red, Green, Blue and White LEDs
- High-performance LED fixture
- Built-in sensor with real time monitoring
- Dual cooling fans and automatic control
- DMX-512 and RDM ready
- Lightweight aluminum and rigid steel housing