Door/Window Sensor, Lumina™ RF
LURDW-W
Lumina RF Door/Window Sensor
Using the Lumina Gateway eco-system, Lumina™ RF Door/Window Sensors can be applied to doors and windows for occupancy based automated energy management. For instance, turn down the thermostat when a window is opened or automatically turn on lights when someone opens a door. For use with Leviton Lumina Gateway thermostats, wireless load control modules, and even plug-load control modules using a variety of wireless sensors.
Country of Origin : Canada
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477707982
Features & Benefits
- Lumina™ RF provides wireless energy management and control for small commercial use
- Includes CR 2032 battery
- Connects to the Lumina Gateway for motion detection/occupancy
- Compact Size
- Three color LED event indication/confirmation