42 Space Load Center Circuit Identification Sticker Pack for Standard Doors
LSTK4
Leviton Circuit Identification Stickers provide a simple, easy-to-read overview of the branch circuit breakers in your load center, allowing loads to be located efficently. Contains five stickers per pack.
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 07847757357
Mechanical Specifications
Weight : 0.01325
Product Features
Color : White
Warranty : 10-Year Limited
Related Videos
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers
Leviton Load Center Lowdown | Speed
Leviton Load Center Lowdown | Line Side Power
Leviton Load Center Lowdown | Future Proof
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors